OptiMet-OMF

The OptiMet-OMF is a singlemode optical fiber with high performance ORMOCER® coating that ensures optimal strain transmission and enhanced stability over an extreme operating temperature range (-269 to 200°C).

It has 13 fiber Bragg gratings equally spaced by 60 cm for multipoint strain measurements. With an outstanding bending capability, it can be installed with bending radii up to 2.5 mm outside the grating area and up to 10 mm inside the grating area.

The OptiMet-OMF is delivered connected to a 1.5m pigtail with an FC/APC connector.

Offerte!

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Vraag uw HBM Sales Engineer

Stuur mij:


Begin met uw aanvraag

Uw aanbieding

Gratis technisch consultant

Snelle respons van onze gekwalificeerde sales engineer