Digital Input Card (GN6470)

The Binary Marker card is a dedicated binary input option for GEN DAQ products.

It enables to record up to 64 binary input channels (marker channels) with up to 1 MS/s per channel. In addition 9 binary input channels can be assigned under software control to provide 3 channels of timer/counter functionality. Each channel can have its own function.

The timer/counter functionality includes: General purpose up/down counter Frequency/RPM counter Quadrature/ position measurements. The counter/timer functionality uses up to 3 event bits per channel. These event bits also keep their original functionality. E.g. you can use a quadrature encoder and at the same time look at the quadrature signals separately.

HBM Perception software provides integrated display and control of the event and timer/counter channels, that are recorded in parallel with the analog channels. A full range of features is available for each channel seperately to make the best use of the event channels.

Settings include name, units, invert and storage on/off. In addition each event channel can be used as a trigger condition, a qualifier or an alarm. Each of these conditions can be set to either positive/negative or high/low active. This combination of features gives you the capability to create complete "bit patterns" to be used as trigger or qualifier.

Note: The timer/counter channels cannot be used for triggering or alarm.

Related Products

GEN3i
GEN3i is a powerful and fast data recorder. It offers both continuous direct-to-disk with up to 200 MB/s as well as fast transient recording.
GEN7i
GEN7i is a powerful and fast data recorder. It offers both continuous direct-to-disk with up to 350 MB/s as well as fast transient recording.
GEN3t
The powerful GEN3t high-speed data acquisition system from HBM is designed for installation in control cabinets (19 ''), therefore very compact.
GEN7tA
Offers high speed and high channel count data aquisition and transient recording for high end requirements. Rapid, reliable, flexible and precise.
GEN17tA
The GEN17tA offers high speed and high channel count data acquisition and transient recording for high end requirements.
Contacteer Gelieve contact op te nemen met HBM als u wilt ontdekken wat HBM voor u kan betekenen.