SomatXR EX23-R Ethernet Switch SomatXR EX23-R Ethernet Switch | HBM

The EX23-R Ethernet switch is a new addition to the SomatXR family: 10 gigabit Ethernet ports are available for connecting SomatXR modules and accessories. This enables up to nine measurement modules to be connected to the CX23-R field recorder or a PC via Ethernet cable. EX23-R is integrated in the same enclosure as the other SomatXR modules and is thus just as rugged. It seamlessly integrates with the system concept.

Added functionality

'Power over Ethernet’ (PoE) enables accessories such as an Ethernet camera to be supplied with power on five of the ten ports at max. 15.4 W. The wiring effort is reduced, because no separate power supply line is required.

The Ethernet switch supports 'Precision Time Protocol Version 2‘ (PTPv2). Unlike the 'Network Time Protocol‘ (NTP), the focus with PTP lies on enhanced accuracy of less than one microsecond. A standard Ethernet switch can not guarantee this high level of synchronization quality.

Download the CAD step files for this product
SomatXR EX23-R CAD step files
SomatXR EX23-R Accessories CAD step files

Product Literature

Title / DescriptionLanguage
Data Sheets
SomatXR EX23-R - Data Sheet English
SomatXR EX23-R - Datenblatt German
SomatXR EX23-R - データシート Japanese
Brochures
SomatXR - Brochure English
SomatXR - Broschüre German
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
SomatXR MX Modules - User Manual English
SomatXR MX Modules - 取扱説明書 Japanese
SomatXR MX Modules - 操作說明 Chinese
SomatXR MX-Module - Bedienungsanleitung German
Quick Start Guides
SomatXR EX23-R - Quick Start Guide English
SomatXR Rugged DAQ - Quick Start Guide English, German, Spanish, French, Italian, Portuguese, Chinese, Japanese, Korean
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
SomatXR - AC/DC Adapter 120 W - Data Sheet English
SomatXR - Ethernet Extension Adapter - Mounting Instructions English
SomatXR - Mounting Brackets for single units - Mounting Instructions English, German
SomatXR - Mounting Brackets for stacked units (Casemount2/3) - Mounting Instructions English
SomatXR - Power Plug (ODU, 4-pin, push-pull) - Mounting Instructions English, German
SomatXR - Universal Mounting Fixture (Casemount-UMB) - Data Sheet English
SomatXR Accessories - Data Sheet English
SomatXR Zubehör - Datenblatt German
Safety Instructions
SomatXR - Safety Information English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
Tech Notes
SomatXR - Tech Notes English
HBMshop See prices, availability and get an instant quote.