QuantumX MX238B - High Precision and Compact Amplifier QuantumX MX238B - High Precision and Compact Amplifier | HBM

QuantumX MX238B: Precision module with accuracy of 25 ppm

Measurement signals need to be made available with increasing precision and, at the same time, with high stability to fully utilize the potential of static measurements in calibration tasks, The new compact QuantumX MX238B two-channel precision module with 0.0025 accuracy class (25 ppm) is ideal for highly precise measurements with full bridge strain gauge based transducers. At the same time, it is compact and small and thus suitable for on-site servicing. Patented HBM background calibration ensures uninterrupted measurement, even during the comparison with the internal calibration signal. Seamless integration with field buses or time synchronization with other systems via Ethernet PTPv2 allow for convenient integration with the cutting-edge QuantumX data acquisition system.In addition, HBM provides all the components required for setting up reference measurement chains: Reference transducers (torque, force, pressure), the QuantumX MX238B measuring amplifier and suitable catman software.

Highly precise

  • 2 full bridge strain gauge inputs with 25 ppm accuracy
  • Withstands interference such as electromagnetic radiation or temperature
  • Uninterrupted measurement due to patented background calibration
  • Working standard calibration certificate according to ISO 10012 stored in the module
  • DAkkS certificate (ISO 17025) from HBM on request

The ideal solution for challenging applications with high demands on precision 

Flexible

  • Reference measurement chains for force, torque and pressure
  • Small and portable for on-site servicing
  • For static and quasi-static measurements
  • Distributable, therefore requiring minimal wiring effort
  • Flexible parameterization

Many possible applications such as calibration and wind tunnels

Easy to integrate

  • Suitable for laboratories and portable use
  • TEDS support allows for quick and reliable handling of transducer data
  • Powerful software package including catman or driver for Visual Studio, .NET or LabVIEW

Can be synchronously expanded with all modules of the QuantumX series

Download the CAD step files for this product
QuantumX MX238B CAD step files
QuantumX MX238B Accessories CAD step files

Technical Documentation

Title / DescriptionLanguage
Data Sheets
QuantumX MX238B - Data Sheet English
QuantumX MX238B - Datenblatt German
QuantumX MX238B - データシート Japanese
Brochures
QuantumX - Brochure English
QuantumX - Brochure (US-Version) English (US)
QuantumX - Broschüre German
QuantumX - Folheto Portuguese
QuantumX - ブローシャー Japanese
QuantumX - 小冊 Chinese
Operating Manuals
HBM Common API - User Manual English
HBM LabVIEW Driver - User Manual English
QuantumX - Bedienungsanleitung German
QuantumX - Operating Manual English
QuantumX - 操作說明 Chinese
QuantumX - 設置マニュアル Japanese
QuantumX CANape Driver - Operating Manual English, German
QuantumX CANbus - Operating Manual English, German
Accessories
QuantumX / SomatXR - Uninterruptible Power Supply - Data Sheet English
QuantumX / SomatXR - Unterbrechungsfreie Stromversorgung - Datenblatt German
QuantumX BPX001/BPX002/BPX003 Backplane - Information English, German
QuantumX BPX002-SIDE Desktop-Kit – Information English, German
QuantumX case clips (CASECLIP) - Mounting Instructions English
QuantumX SCM-SG120/350/700/1000 - Quarter Bridge Adapter English, German
Declaration of Conformity
1-KAB, K-KAB (cable) - EU Declaration of Conformity Multilanguage
QuantumX - EU Declaration of Conformity Multilanguage
QuantumX - Product Type Pattern Approval Russia 2012 Russian
QuantumX - Product-Type Pattern Approval Russia 2017 Russian
Tech Notes
TECH NOTE - IEEE1588:2008 Precision Time Protocol in Data Acquisition and Testing

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

Multilanguage
TECH NOTE - IEEE1588:2008 PTPv2-Switches and Grandmaster Clocks

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

Multilanguage
TECH NOTE: Using WLAN in large scale measurement and telemetry applications

This Tech Note describes why WLAN is one of the most suitable wireless network technologies for large scale measurement and telemetry applications. It will show its potential, advantages and challenges, as well as how it’s already used in real life applications.

English

Related Products

Recommended for you

HBMshop See prices, availability and get an instant quote.