GEN7tA - Transient Recorder and Data Acquisition System Now Faster Than Ever

From fast to now even faster. GEN7tA has a data transfer rate of 400 MB/s (with optional optical or electrical 10 Gbit Ethernet). This transient recorder and DAQ system is made for your fast measurement tasks with medium to high channel counts.

Designed for installation in control cabinets (19'') GEN7tA is optimized for test bench applications. It offers a rapid transient data acquisition and continuous data transfer of either 100 MB/s (with optional 1 Gbit Ethernet), 400 MB/s (with optional 10 Gbit Ethernet) to an external PC or 350 MB/s to an integrated and optionally removable solid state disk (SSD). The data acquisition system also has seven input card slots with up to 224 individually configurable channels.

Flexibility out of the box

Ready to use right out of the box: As soon as you unpack the device and install the Perception software on your PC - GEN7tA is ready for immediate use. Depending on the selected operating mode – continuous or transient – measurement data is either transferred directly to the PC, stored on the optionally removable SSD, or it is initially buffered in high-speed RAM to offer transient recording without any throughput limitations.

System-independent synchronization

Are you looking to integrate GEN7tA into a system with other measuring amplifiers? No problem, as GEN7tA supports Precision Time Protocol (PTP). This makes it possible to synchronize multiple devices networked via Ethernet – regardless of the product family.

Additionally, a master/slave function is available to synchronize Genesis HighSpeed devices.

Product Literature

Title / Description Language
Data Sheets
Multilanguage
Brochures
Italian
Chinese
Japanese
French
Multilanguage
German
Operating Manuals
Multilanguage
Multilanguage
Multilanguage
Multilanguage
Accessories
Multilanguage
Multilanguage
Multilanguage
Download: Technical Article / White Paper
English
Declaration of Conformity
Multilanguage
Other
Multilanguage
Multilanguage
Software

The GEN3i/GEN7i Cumulative Update Package contains a new version of the RTS IEEE1588 PTP driver and also adds device drivers for new Genesis Highspeed devices.


Date: 12/2016
Version: 6
Size: 134 MB
Multilanguage

Perception 32-bit version is only required for GEN2i systems and users running 32-bit Windows.

This 32-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 359 MB
Related Documents:
Multilanguage

Perception Enterprise (1-PERC-E64) is no longer required to run the 64-bit version of Perception. Therefore all Perception version are available in 64-bit.

This 64-bit version of Perception includes "Full install", "Offline install" and "Free viewer install" - each installation with own set of features.

The Free viewer version of Perception software can be used free of charge.

Please note: Perception now includes the instruments firmware. That means it no longer requires an additional download of the firmware for the GEN DAQ systems.


Date: 12/2016
Version: 7.00.16336
Size: 382 MB
Related Documents:
Multilanguage

Software programming tool to read the proprietary PNRF (Perception Native Recording File) file format.


Date: 12/2016
Version: 7.00.16336
Size: 7 MB
Related Documents:
Multilanguage
Get a quote now!

Ask your HBM Sales Engineer

Please send me


Continue

Ask your HBM Sales Engineer

Please send me


Continue

Individual offer

Technical advice

Fast response