QuantumX MX809B: Maximum Safety at a High Potential

The new QuantumX MX809B module provides eight channels for the measurement of temperatures and voltages at a high potential. Every channel supports all customary thermocouples such as type K, J, N, T, E, and many others as well as, in general, voltages in the range of +/- 5 V. The module offers an innovative insulation concept to meet all safety requirements: Double-insulated measuring leads and standard thermo Mini connectors (IEC, ANSI) as well as a patented contact protection and safety concept (insulating cap) prevent direct contact with hazardous live parts to ensure highly reliable measurement.

Typical fields of applications for the MX809B include the testing and analysis of electric motors, generators, rectifiers or inverters, chargers, and, in particular, energy storage systems (high-voltage batteries) and fuel cells. In battery tests, the amplifier allows for precise measurement of minimal cell voltages and temperatures at a potential of up to 1,000 V. Safety is guaranteed even with voltage peaks of up to 2,400 V. Other modules of the QuantumX series can be added as desired. The complete system is ideally suited for use in the field and in the laboratory. 

Maximum safety

  • Innovative insulation and safety concept
    • Double-insulated measuring leads
    • Standard thermo Mini connectors (IEC, ANSI)
    • Patented contact protection and safety concept (insulating cap)
  • VDE tested and certified 

Unique coupling concept preventing direct contact with hazardous live parts to ensure highly reliable measurement

Flexibility

  • For test bench and mobile road tests
  • Thermocouple type immediately visible due to transparent insulating cap
  • Easily extensible with MX403B:
    • Voltages in the range of +/- 10, 100 or 1,000 V in measurement categories II and III
    • Current measurement via plug-on burden or current clamp
    • Basis for total harmonic distortion (THD) analysis
  • Coupling can be connected and disconnected by the user

Flexibility to meet varying requirements thanks to the possibility of defining the sensor’s cable length and implementing the wiring as required in advance

Ease of integration

  • Connection via Ethernet to a PC
  • Reliable catman software support
  • Integration with other software (.NET API), LabVIEW™ or CANape
  • Real-time integration of measurement signals (CX27B) into automated test runs via EtherCAT

Both centralized and distributedmodules allow for easy and individual integration

The Suitable Software: EVIDAS - Just Two Clicks to Get Your Measurement Results

Check out HBM's new data acquisition software EVIDAS! With EVIDAS you benefit from: 

  • Fast measurement results
  • Visual feedback due to a modern speaking design
  • A Cloud integration capability
  • 4 different data configuration options
  • Availability in 5 languages (English, German, Chinese, Japanese, and French)

Learn more

Technical Documentation

Titel / BeskrivningSpråk
Data Sheets
French
English
Japanese
German
Brochures
English
English (US)
German
Portuguese
Japanese
Chinese
Operating Manuals
English
English
German
English
Japanese
Chinese
English, German
English, German
French, German, English
Accessories
Italian
English
English
German
English, German
German, English
Safety Instructions
English, German, French
Certificates
English, German
Declaration of Conformity
Flerspråkig
Flerspråkig
Russian
Russian
Flerspråkig
Tech Notes

This TECH NOTE explains the highly accurate time sync mechanism Precision Time Protocol or short PTP, its advantages and its use in Test & Measurement applications.

English

This TECH NOTE shows available and tested PTP components together with HBM equipment and can be used as reference source giving you some recommendations.

English

This TECH NOTE deals with data acquisition in mainly the electrical world with constant or alternating voltage and current and its calculation to electrical power.

English

Related Products

Calibrate Your DAQ Module
Ensure the accuracy of your DAQ device with HBM's professional and accredited calibration services - in our lab or on your premises. Schedule a slot today!
QuantumX - Compact & Universal DAQ
QuantumX är ett universellt system för mätdatainsamling som ger dig extra flexibilitet i dina test-och mätprojekt.
eDrive testing
HBM eDrive testing consists of two components – the power analyzer and DAQ system which are used to test electrical drives.
Aircraft Electric System Testing
One universal DAQ system for the electrical, mechanical and efficiency testing of all components of the aircraft electric system testing.
White Paper: Potentials of the Cloud
Sign in to get immediate access to the white paper: What potential does the cloud really have to offer measurement technology?
QuantumX Accessories
Conveniently and quickly order your QuantumX accessories from the HBMshop. Cables, connectors, software, and more from one supplier.
New Data Acquisition Software EVIDAS
(May 22, 2018) - EVIDAS is HBM’s new data acquisition and analysis software based on cutting-edge technology and open software interfaces.

Recommended for you